164,583
Downloads
5,149
Downloads of v 1801.28.0
2018-01-28
Last published
Arduino IDE for Atmel Studio 7
1801.28.0
A fully compatible Arduino edit, build and deployment tool (optional native deploy and debug). Works with or without Arduino.ino files. With or without Arduino IDE. Supports all Arduino.cc versions from 1.0 to 1.9, Atmel Boards, Microchip chipKIT etc. Code optionally remains compatible with the Arduino IDE. A full/paid version is also available with many additional features such as fast builds, usb/serial/rf/bluetooth debugger and more. Ready primed with Atmel, chipKIT, adafruit, sparkfun packages. Additional hardware and libraries can be downloaded using board manager or from the web. This is an admin install for all users. For assistance or to make suggestions, please use the free forum at www.visualmicro.com
To install Arduino IDE for Atmel Studio 7, download this package and open it in IDE.
Supported Products: Atmel Studio 7.0
Release Notes
Please see the release notes at http://www.visualmicro.com alongside our forum.
Owners
Authors
Copyright
Visual Micro 2009-2018
Tags
Dependencies
-
- No dependencies.
Version History
Version | Downloads | Last updated | Approved |
---|---|---|---|
Arduino IDE for... 2023.507.714 (latest stable) | 3,656 | Friday, July 28, 2023 | yes |
Arduino IDE for... 2022.1128.715 | 7,692 | Thursday, December 29, 2022 | yes |
Arduino IDE for... 2021.606.0 | 9,755 | Monday, June 7, 2021 | yes |
Arduino IDE for... 2021.427.5 | 423 | Thursday, May 27, 2021 | yes |
Arduino IDE for... 2020.708.0 | 10,872 | Thursday, July 9, 2020 | yes |
Arduino IDE for... 2020.321.2 | 4,703 | Tuesday, March 24, 2020 | yes |
Arduino IDE for... 2020.301.7 | 589 | Wednesday, March 18, 2020 | yes |
Arduino IDE for... 1911.23.0 | 4,888 | Friday, December 6, 2019 | yes |
Arduino IDE for... 1911.17.2 | 3,665 | Wednesday, November 20, 2019 | yes |
Arduino IDE for... 1907.6.0 | 6,757 | Monday, July 8, 2019 | yes |
Arduino IDE for... 1906.12.0 | 1,455 | Thursday, June 13, 2019 | yes |
Arduino IDE for... 1905.29.0 | 1,693 | Wednesday, May 29, 2019 | yes |
Arduino IDE for... 1905.25.5 | 114 | Monday, May 27, 2019 | yes |
Arduino IDE for... 1903.24.0 | 7,595 | Sunday, March 24, 2019 | yes |
Arduino IDE for... 1811.24.0 | 24,828 | Saturday, November 24, 2018 | yes |
Arduino IDE for... 1806.2.1 | 12,229 | Monday, June 4, 2018 | yes |
Arduino IDE for... 1806.1.0 | 1,445 | Monday, May 28, 2018 | yes |
Arduino IDE for... 1805.23.0 | 126 | Monday, May 21, 2018 | yes |
Arduino IDE for... 1805.14.1 | 1,361 | Sunday, May 13, 2018 | yes |
Arduino IDE for... 1805.10.1 (deleted) | 1 | Thursday, May 10, 2018 | |
Arduino IDE for... 1805.9.0 (deleted) | 0 | Wednesday, May 9, 2018 | |
Arduino IDE for... 1803.26.2 | 3,371 | Wednesday, April 4, 2018 | yes |
Arduino IDE for... 1803.26.1 | 654 | Monday, April 2, 2018 | yes |
Arduino IDE for... 1801.28.0 (this version) | 5,149 | Sunday, January 28, 2018 | yes |
Arduino IDE for... 1711.19.0 | 52,040 | Monday, December 18, 2017 | yes |